Motor cables ../SM..

 

 

Motor side

Inverter side

Fixed
installation

Cable carrier installation

Cable type

Connector type/
size

Cable cross section

Connector type/
size

Part number

Motor cable

SM1 / M23

SpeedTec-ready

4 × 1.5 mm2

Open end

05904544

05906245

4 × 2.5 mm2

05904552

05906253

4 × 4 mm2

05904560

05904803

SMB / M40

SpeedTec-ready

4 × 6 mm2

13350269

13350293

4 × 10 mm2

13350277

13350307

4 × 16 mm2

13350285

13350315

SMC / M58

SpeedTec-ready

4 × 16 mm2

18148476

18148484

4 × 25 mm2

–

18148581

4 × 35 mm2

–

18148697