Motor extension cables ../SM..

 

 

Motor side

 

Inverter side

Fixed installation

Cable carrier installation

Cable type

Connector type/
size

Cable cross section

Connector type/
size

Part number

Motor extension cable

SM1 / M23

SpeedTec-ready

4 × 1.5 mm2

SM1 / M23

SpeedTec-ready

–

13332457

4 × 2.5 mm2

–

13332465

4 × 4 mm2

–

13332473

SMB / M40

SpeedTec-ready

4 × 6 mm2

SMB / M40

SpeedTec-ready

–

13350021

4 × 10 mm2

–

13350048

4 × 16 mm2

–

13350056

SMC / M58

SpeedTec-ready

4 × 16 mm2

SMC / M58

SpeedTec-ready

–

18156819

4 × 25 mm2

–

18156827

4 × 35 mm2

–

18156835