Technical data

Output filter

Unit

HF0055-503

HF0125-503

HF0240-503

HF0460-503

HF0650-503

HF1150-503

Part number

–

17985110

17985129

17985137

17985145

17991277

17991269

Nominal voltage

V

3 × 0 – 500 V

Nominal current IN

A

5.5

12.5

24

46

65

115

Nominal power loss

W

80

120

200

400

500

900

Ambient temperature ϑamb

°C

0 – 45
Derating at ambient temperature > 45 °C: -3% IN/K up to maximum 60 °C

Connection contacts
U1/V1/W1/UDC –
U2/V2/W2

–

Screw terminal

Cross section
U1/V1/W1/UDC –
U2/V2/W2

mm2

0.2 – 10

2.5 – 16

16 – 50

16 – 95

Tightening torque
U1/V1/W1/UDC –
U2/V2/W2

Nm

1.2 – 2

2 – 4

3 – 6

12 – 20

PE connection contacts

–

M6 bolt

M8 bolt

M10 bolt

Tightening torque PE

Nm

6

12

23

Degree of protection according to EN 60529

–

IPXXB

IPXXA

Mass

kg

8

18

25

40

48

68