Technical data

Line filter

Unit

NF0055-
503

NF0120-
503

NF0220-
503

NF0420-
513

NF0910-
523

NF1800-
523

NF2700-
503

NF5400-
503

Part number

–

17984319

17984270

17984300

17983789

17987504

17987865

18000576

29655331

Nominal line voltage (according to EN 50160) Vline

V

3 × AC 200 – 500 V

 

Line frequency fline

Hz

50 – 60 ±5%

Nominal current IN

A

5.5

12

22

42

91

180

270

540

Nominal power loss

W

4

6

30

30

51.5

89

103

In preparation

Ambient temperature ϑamb

°C

0 – 45

Derating at ambient temperature > 45 °C

–

-3% IN/K up to maximum 60 °C

Connection contact
L1/L2/L3 – L1'/L2'/L3'

–

Cage clamp terminals

Screw terminal

M12 bolt

Cross section
L1/L2/L3 – L1'/L2'/L3'

mm2

Max. 6

2.5 – 16

16 – 50

16 – 120

–

Tightening torque
L1/L2/L3 – L1'/L2'/L3'

Nm

–

2 – 4

3.5 – 6

12 – 20

14 - 20

 

PE connection contact

–

M4 screw

M5 screw

M6 bolt

M8 bolt

M10 bolt

M12 bolt

Tightening torque PE

Nm

1.5

3

6

12

23

30

Degree of protection according to EN 60529

–

IP20

IP00

Mass

kg

1

1

1.4

3

5

9

13.2

In preparation