Error 8 Speed monitoring

Error: 8.1 (0801hex | 2049dec)

Description: Speed monitoring – motor mode

 

Response: Output stage inhibit

Cause

Measure

Speed controller operates at setting limit (mechanical overload or phase failure in supply system or motor).

– Increase delay time of speed monitoring.

– Reduce the load.

– Increase current limiting/torque limiting.

– Reduce the acceleration.

– Check the motor cable, motor, and line phases.

Encoder not connected correctly.

Check the encoder connection.

Encoder has incorrect direction of rotation.

Check the direction of rotation.

Error: 8.2 (0802hex | 2050dec)

Description: Speed monitoring – generator mode

 

Response: Output stage inhibit

Cause

Measure

Speed controller operates at setting limit (mechanical overload or phase failure in supply system or motor).

– Increase delay time of speed monitoring.

– Reduce the load.

– Increase current limiting/torque limiting.

– Decrease deceleration.

– Check the motor cable, motor, and line phases.

Encoder not connected correctly.

Check the encoder connection.

Encoder has incorrect direction of rotation.

Check the direction of rotation.

Error: 8.3 (0803hex | 2051dec)

Description: Maximum speed at motor shaft exceeded

 

Response: Output stage inhibit

Cause

Measure

The actual speed has exceeded the limit value "Maximum speed at motor shaft". This limit value is set to match the motor and gear unit at startup.

Reduce the maximum motor speed.

The setpoint is too high.

Reduce the setpoint.

The motor is driven by the load.

Check the project planning of the drive.