X5138: Digital input

The following table provides information about this connection:

Function

Digital input

Connection type

M12, 5-pin, female, A-coded, color: black

(Screw and push-pull connector, IEC 61076-2-010)

Connection diagram

Assignment

Contact

Function

1

+24 V

DC 24 V sensor supply

2

Res.

Reserved

3

0V24

0V24 reference potential for sensors

4

DI02

DI06

Electronics cover DBC.., DAC..: Digital input DI02

Electronics cover DFC.., DSI..: Digital input DI06

5

FE

Functional earth

INFORMATION

SEW-EURODRIVE does not offer prefabricated cables for this type of connector.