Position
The actual position value is formed directly from the encoder increments. On the basis of one encoder revolution, this results in the following quantization fault for the actual position value, which is included in all position functions:
- EI7C FS: 7.5°
- EK8Z: 0.53°
- EK9Z: 0.53°
- AK8Z: 0.27°
- EK0Z: 4.3°
- AK0Z: 4.3°