
| MOVIMOT® advanced with DR2C..A motor (≙ IE5) |
Description | Drive unit consisting of gear unit, synchronous motor and decentralized inverter |
Power rating | - 0.69 kW – 6.80 kW
- 0.69 kW – 7.38 kW
|
Overload capacity | Up to 270%The value refers to the IE5 torque of the drive unit. |
Drive data
(Without gear unit) | Torque rangeOnly for MOVIMOT® advanced DFC, DSI
- Speed class 2000 min-1: 3.3 Nm – 32.5 Nm
- Speed class 3000 min-1: 3.6 Nm – 23.5 Nm
|
Speed range (without encoder): 1:40
- Speed class 2000 min-1: 50 min-1– 2000 min-1
- Speed class 3000 min-1: 75 min-1– 3000 min-1
|
Speed range (with encoder)Only for MOVIMOT® advanced DFC, DSI :
- Speed class 2000 min-1: 1 min-1– 2000 min-1
- Speed class 3000 min-1: 1 min-1– 3000 min-1
|
Options | - Digital Interface (MOVILINK®-DDI) /DI
- Multi-turn absolute encoder /AK8ZOnly for MOVIMOT® advanced DFC, DSI
 - Single-turn encoder /EK9ZOnly for MOVIMOT® advanced DFC, DSI
 - Connector /IV
- Motor protection /TF
- Switch disconnector with feedback contact /D11
- Integrated braking resistor /BW1
- Pressure compensation fitting electronics /PE
- Metal fan /AL
- Canopy /C
- Reinforced winding insulation /RI
- Second shaft end on the motor/brakemotor /2W
- For more options, see MOVI-C® decentralized inverter options
|