MOVIMOT® flexible inverters at a glance

The following table provides an overview of the most important technical data of MOVIMOT® flexible inverters:

MOVIMOT® flexible

Technical data

MMF1.

MMF31

MMF32

Nominal output current

2.0 – 16.0 A

Nominal line voltage

3 x 380 – 500 V

Line frequency

50 – 60 Hz

Overload capacity

Up to 300% of the nominal output current

Communication designs

  • DBC – direct binary communication (binary control)
  • DAC – direct AS-Interface communication (AS-Interface)
  • DFC – direct fieldbus communication
    (PROFINET, EtherNet/IPTM, Modbus TCP, POWERLINK)
  • DSI – direct system bus installation
    (SBusPLUS, EtherCAT®, EtherCAT® with CIA402)

For further information on the device, refer to the addendum to the operating instructions "MOVI‑C® Electronics Cover – Information about the EU Ecodesign Regulation 2019/1781".

Accessories

Prefabricated cables

Chapter Terminal assignment ..

Chapter Connectors in the connection unit

Chapter Connectors at the connection box

Braking resistors

Chapter Braking resistors

Line filter

Chapter NF.. line filters

Line choke

Chapter ND.. line choke, Line choke

Permitted motor encoders

Chapter Applicable motor encoders from SEW‑EURODRIVE