MOVIMOT® flexible

MOVIMOT® flexible (motors up to IE5)

Description

Decentralized inverter

Output power of asynchronous motor

  • Size 1 without cooling fins:

0.55 – 1.1 kW

  • Size 1 with cooling fins:

1.5 kW – 2.2 kW

  • Size 2 without fan:

3.0 kW – 4.0 kW

  • Size 2 with fan:

5.5 kW – 7.5 kW

Overload capacity

Up to 300%

Options

  • Switch disconnector with feedback contact /D11
  • Switch disconnector with feedback contact
    and line protection /M11
  • Switch disconnector /R01 for disconnecting the motor with leading signal contact
  • MOVILINK® DDI integrated data node /DI
  • MOVILINK® DDI interface via coaxial cable /CO
  • DynaStop® electrodynamic retarding function /DSP
  • Control module BES brake rectifier 24 V /BES
  • Connector /IV
  • Pressure compensation fitting electronics /PE
  • Integrated braking resistor /BW1, /BW2
  • Mounting panel /M31, /M32
  • External braking resistor /EWB
  • Line filter /MO
  • Additional digital inputs /ODI
  • For more options, see MOVI-C® decentralized inverter options