Assignment

The following table shows the assignment of the external braking resistors to the electronics covers.

Braking resistance

Electronics cover"x": You can use the braking resistor together with this electronics cover.

Type

 

Part number

Size 1 without cooling fins

Size 1 with cooling fins

Size 2 without fan

Size 2 with fan

0020

0025

0032

0040

0055

0070

0095

0125

0160

BW150-003/K-1.5

08282927

x

x

x

x

x

x

x

x

x

BW100-005/K-1.5The BW100-005/K-1.5 braking resistor is mounted on the M31 mounting panel of MOVIMOT® flexible.

08282862

x

x

x

x

x

x

x

x

x

BW150-006-T

17969565

x

x

x

x

x

x

x

x

x

BW100-009-T

17969573

x

x

x

x

x

x

x

x

x

BW068-006-T

17970008

 

 

 

 

 

x

x

x

x

BW068-012-T

17970016

 

 

 

 

 

x

x

x

x

BW050-008-001

17962242

 

 

 

 

 

x

x

x

x

BW047-004/K-0.61The BW047-004/K-0.61 braking resistor is mounted on the M32 mounting panel of MOVIMOT® flexible.

28179145

 

 

 

 

 

x

x

x

x

BW033-012-01

17962196

 

 

 

 

 

 

 

x

x

4Q operation with external braking resistor is necessary for applications with a large amount of regenerative energy.

NOTICE

In case of incorrect assignment of the inverters, an overload may occur at the braking resistor and damage the braking resistor.
Damage to braking resistor.
  • Observe the assignment of the braking resistor to the inverter and the project planning guidelines.

A flat-type resistor has internal thermal protection (fuse cannot be replaced) that interrupts the current circuit in the event of overload. Additional components for thermal monitoring are not necessary.