Cable cross section 2.5 mm2
PSC connection for AC 400 V and STO signal and Ethernet (IN)
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 28150791 | HELUKABEL® Li9YYö | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: gray/yellow, male |
| M23, coding ring: gray/yellow, female | ||||
CE/UL: 28150813 | HELUKABEL® Li9YYö | Variable
| 2.5 mm2 AC 500 V | |||
Open |
| M23, coding ring: gray/yellow, female | ||||
CE/UL: 28150864 | HELUKABEL® Li9Y11Y-HF | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: gray/yellow, male |
| M23, coding ring: gray/yellow, female | ||||
CE/UL: 28150880 | HELUKABEL® Li9Y11Y-HF | Variable
| 2.5 mm2 AC 500 V | |||
Open |
| M23, coding ring: gray/yellow, female | ||||

