Front module with integrated local control

The following figure shows the front module with integrated local control:

The front module is used for local mode at one speed. Local mode is implemented via the firmware function "Prioritized terminal control".

Optionally, you can switch between 2 setpoint speeds by using an additional digital input.

In local mode, the digital inputs DI01 to DI03 control the drive in manual mode. Therefore, in manual mode, no sensors can be evaluated via the digital inputs DI01 to DI03. The feedback contact of the key switch (DI04) indicates whether the decentralized inverter is in automatic or manual mode.

The following table shows the function of the digital inputs depending on the position of S2 key switch:

S2 key switch position

Operating mode

Function of the digital inputs

Transmission of DIs via process data

DI04

DI03

DI02

DI01

0

Automatic mode

Prioritized terminal control inactive

Sensor

Sensor

Sensor

Yes

1

Manual mode

Prioritized terminal control active

0

Counterclockwise rotation

Clockwise rotation

Yes