Cable cross section 1.5 mm2
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 28128710 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| M23, coding ring: brown, female | ||||
CE/UL: 28125932 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| IS2, female, | ||||
CE/UL: 28125940 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| IS2, female, | ||||
CE/UL: 28125959 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| IS1, female, | ||||
CE/UL: 28125967 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| IS1, female, | ||||
CE/UL: 28125975 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| HAN® 10E, female (ASB4) | ||||
CE/UL: 28125983 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| Open, M5 ring cable lug, core end sleeves | ||||
CE/UL: 28125991 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| Open, M4 ring cable lug, core end sleeves | ||||
CE/UL: 28128435 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| Open | ||||
CE/UL: 28126009 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| Open, core end sleeves | ||||
CE/UL: 28128451 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| M23, female (SH1/KH1)SpeedTec connector | ||||
CE/UL: 28170806 | Helukabel Li9YC11Y-HF 4G1.5 + (3 × 1.0) C | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| M23, female (SB1) | ||||
CE/UL: 28170601 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| HAN®, 10E, female (ABB8) | ||||
CE/UL: 18191347 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
M23, without coding ring, male |
| M23, without encoding ring: female | ||||
