Cable entries M25
The following figure shows possible connector positions:

Connector | Not together at a position with the connector socket: | |||
|---|---|---|---|---|
Designation | Coding ring/color | Function | Position | |
X1203_1 | Black | AC 400 V connectionX1203_1 connectors can also be ordered separately (i.e. without connector X1203_2). | X, 2 or 3 |
|
X1203_2 | Black | X, 2 or 3 |
| |
X1206 | – | AC 400 V connection (IN)X1206 connectors can also be ordered separately (i.e. without connector X2242). | X, 2 or 3 |
|
X2242 | – | X, 2 or 3 |
| |
X1207 | Black | X, 2 or 3 |
| |
X1217 | – | PA hybrid connection (IN)X2317 connectors can also be ordered separately (i.e. without connector X2328). AC 400 V and DC 24 V backup voltage | X, 2 or 3 |
|
X2328 | – |
AC 400 V and DC 24 V backup voltage | X, 2 or 3 |
|
X2041 | Brown | 3 |
| |
X2104 | – | Connection for motors with digital interface (MOVILINK® DDI) | 3 |
|
X5136 | – | X, 2 or 3 |
| |
