X1217: PA connection for AC 400 V and 24 V backup voltage (IN)

The following table provides information about this connection:

Function

PA connection for AC 400 V and DC 24 V backup voltage (IN)

Connection type

MQ15-X-Power, male, connector without union nut, MURR Elektronik, (current load max. 16 A)

Connection diagram

Assignment

Contact

Function

1

L1

Line connection, phase L1 (IN)

2

L2

Line connection, phase L2 (IN)

3

L3

Line connection, phase L3 (IN)

PE

PE

Protective earth connection

A

+24 V

DC 24 V input for backup mode (IN)

B

0V24

0 V 24 reference potential for backup mode (IN)

The connector cannot be aligned. You should therefore check whether angled mating connectors can be used.

INFORMATION

SEW-EURODRIVE does not offer prefabricated cables for this type of connector.