Electronics cover size 2

MOVIMOT® performance

CM3C..

100LM/D..

100LM/D..

Electronics cover (inverter)

..0070..

..0095..

Nominal output current
electronics cover
fPWM = 4 kHz, Vline = 400 V

IN_inverter

7.0 A

9.5 A

Apparent output power

SN

4.9 kVA

6.6 kVA

Overload capacity
of IN_inverter
at fPWM = 4 kHz

Vline = 400 V

foff < 3 Hz: 235%

foff > 3 Hz: 300%

Vline = 500 V

foff < 3 Hz: 210%

foff > 3 Hz: 300%

The overload capacity of the drive unit is limited to 210%Exception: The overload capacity is limited to 200% for the combination of electronics cover D..0160 with motor DRN132M4. MN is limited and may be further limited depending on the gear unit ratio. Set the torque limit of the inverter accordingly. The maximum permitted output torques for MOVIMOT® performance with gear units can be found in the catalog "CM3C.. MOVIMOT® performance gearmotors".

PWM frequency

fPWM

4/8/16 kHz (adjustable)

Max. output frequency

fmax

V/f:

500 Hz

VFCPLUS:

250 Hz

CFC:

500 Hz

ELSM®:

500 Hz

Nominal power loss

Power section

PV

90 W

120 W