BW100-005/K-1.5, BW150-003/K-1.5, BW047-004/K-0.61

Braking resistance

BW100-005/K1.5

BW150-003/K‑1.5

BW047-004/K‑0.61

Braking resistor part number
with open cable end

08282862

08282927

28179145

Braking resistor part number
with connector (for X2304)

28176448

28176421

–

Peak braking power PN

kW

9.4

6.3

20

Approval

 

CE, cURus

CE, cURus

CE, cURus

Current-carrying capacity

100% cdf

kW

0.2

0.1

0.24

50% cdf

kW

0.3

0.15

0.5

25% cdf

kW

0.6

0.3

1.0

12% cdf

kW

1.0

0.5

1.9

6% cdf

kW

1.8

0.9

3.0

Observe the regenerative power limit for the inverter.

Resistance value RBW

Ω

100

150

47

Tripping current IF

A

1.0

0.6

1.7

Design

 

Flat design resistor

Power connections

 

Connection cable

PE connection

 

Connection cable

Degree of protection

 

IP65

Ambient temperature ϑamb

°C

 

-25 – 40

Derating at ambient temperature > 40 °C: -4% PN/10 K
up to maximum 60 °C

Mass

kg

0.91

0.65

1.1

Dimensions W × H × D

mm

251 × 80 × 15

145 × 80 × 15

216 × 80 × 30

Cable length approx.

m

1.5

1.5

0.61 (total)

0.26 (with sheath)

0.36 (without sheath)

Assigned grids

 

BS-005

Part no.: 0813152X

–