Technical data for the EtherCAT® interface, CiA402 profile
EtherCAT®, CiA402 profile | |
|---|---|
Vendor ID | 59hex |
Product code | 13hex |
Product name | MOVI-C® decentralized electronics CiA402 |
Connection technology | M12 connector, mini IO connector |
Supported baud rate | 100 MBd (full duplex) |
EtherCAT® services | CoE, FoE, VoE, FSoE |
Application protocols | EtherCAT®, SEW Application Services |
Application profiles | CiA402 |
Permitted cable types | Category 5 and higher, class D according to IEC 11801 |
Maximum cable length | 100 m |
ESI file name |
|