Type designation of connection unit

The following table shows the type designation of the connection unit:

CU

Product family

CU = Connection unit (motor with electronics cover)

E

Hardware design

E = For MOVIMOT® advanced

1

Flange dimensions for relevant cover size

1 = Suitable for electronics cover size 1 with or without cooling fins

2 = Suitable for electronics cover size 2 with or without fan

H

Fieldbus connection configuration

H = Hybrid

–

DFC

Communication variant

DBC = Direct Binary Communication

DAC = Direct AS‑Interface Communication

DFC = Direct Fieldbus Communication

DSI = Direct System bus Installation

–

5

Connection voltage

5 = AC 500 V

D

EMC variant

D = EMC filter with limit value category C3 (EN 61800-3)

3

Connection type

3 = 3-phase

–

C

Version

/

 

DI

Option

DI = Digital interface (MOVILINK® DDI)

DE = Digital interface (MOVILINK® DDI) with encoder evaluation