Brake chopper and braking resistor
MOVIMOT® advanced | DRN.. | ||||
|---|---|---|---|---|---|
100L4/D.. | 112M4/D.. | 132S4/D.. | 132M4/D.. | ||
Electronics cover (inverter) | ..0070.. | ..0095.. | ..0125.. | ..0160.. | |
Minimum braking resistance | RBWmin | 47 Ω | 33 Ω | ||
Brake chopper continuous power | 4.9 kW | 6.6 kW | 8.7 kW | 11.1 kW | |
Brake chopper | 13.2 kVA | 17.8 kVA | 19.6 kVA | 20.0 kVA | |