Electronics cover (inverter) size 1
MOVIMOT® advanced | DRN.. | |||||
|---|---|---|---|---|---|---|
71M4/D.. | 80MK4/D.. | 80M4/D.. | 90S4/D.. | 90L4/D.. | ||
Electronics cover (inverter) | ..0020.. | ..0025.. | ..0032.. | ..0040.. | ..0055.. | |
Nominal output current | IN_inverter | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A |
Apparent output power | SN | 1.4 kVA | 1.7 kVA | 2.2 kVA | 2.8 kVA | 3.8 kVA |
Overload capacity | Vline = 400 V | 300%
| foff < 3 Hz: 220% foff > 3 Hz: 300% | |||
Vline = 500 V | foff < 3 Hz: 270% foff > 3 Hz: 300% | foff < 3 Hz: 200% foff > 3 Hz: 280% | ||||
The overload capacity of the drive unit is limited to 210% MN and can be further limited depending on the gear unit ratio. Set the torque limit of the inverter accordingly. Refer to the "MOVIMOT® advanced Gearmotors.." catalog for the maximum permitted output torques for MOVIMOT® advanced with gear units. | ||||||
PWM frequency | fPWM | 4/8/16 kHz (adjustable) | ||||
Max. output frequency | fmax | V/f: | 599 Hz | |||
VFCPLUS: | 250 Hz | |||||
CFC: | 500 Hz | |||||
ELSM®: | 500 Hz | |||||
Nominal power loss Power section | PV | 19 W | 24 W | 31 W | 40 W | 58 W |