Order information

The table below shows the order designations for connectors by TE Connectivity - Intercontec products with the matching coding for assembly by the customer:

Connector type

Outer cable diameter/core cross section of crimp contacts

Designation for order from the supplier TE Connectivity - Intercontec products

Connector AC 400 V

Coding ring: Black

 

 

Cable plug (male, union nut)

 

 

14 mm – 17 mm

/

2.5 mm2 – 4.0 mm2

H 51 A 019 MR 02 59 0102 000

9.5 mm – 14.5 mm

/

2.5 mm2 – 4.0 mm2

H 51 A 019 MR 02 42 0102 000

9.5 mm – 14.5 mm

/

0.35 mm2 – 2.5 mm2

H 51 A 019 MR 12 42 0102 000

Cable socket (female/male thread)

 

14 mm – 17 mm

/

2.5 mm2 – 4.0 mm2

H 52 A 013 FR 02 59 0102 000

9.5 mm – 14.5 mm

/

2.5 mm2 – 4.0 mm2

H 52 A 013 FR 02 42 0102 000

9.5 mm – 14.5 mm

/

0.35 mm2 – 2.5 mm2

H 52 A 013 FR 17 42 0102 000

PA hybrid connector

Coding ring: Black/green

 

 

Cable socket (female/union nut)

 

 

14 mm – 17 mm

/

2.5 mm2 – 4.0 mm2

0.35 mm2 – 2.5 mm2

H 51 A 655 FR 20 92 0113 000

14 mm – 17 mm

/

0.35 mm2 – 2.5 mm2

H 51 A 655 FR 23 59 0113 000

Cable plug (male/male thread)

 

14 mm – 17 mm

/

2.5 mm2 – 4.0 mm2

0.35 mm2 – 2.5 mm2

H 52 A 656 MR 24 92 0113 000

14 mm – 17 mm

/

0.35 mm2 – 2.5 mm2

H 52 A 656 MR 23 59 0113 000

PAC hybrid connector

Coding ring: Gray/green

 

Not approved for assembly by customer

PSC hybrid connector

Coding ring: Gray/yellow

 

Not approved for assembly by customer