Assignment of mounting kit braking resistor with connector
The following table shows the assignment of the mounting kits braking resistor with connector to the MOVIGEAR® performance drive units.
To connect the braking resistor to the device, select the industrial connector "Connector ext. Braking resistor – M12"in position 3 ".
Mounting kit braking resistor | Drive unit | ||
|---|---|---|---|
Type | Part number | Continuous power in W | Type |
BW100-001/ K-0.14/M2C/IV | 28306031 | 100 | MOVIGEAR® MGF..2-../EBW |
BW100-002/-K-0.14/M2C/IV | 28306058 | 200 | |
BW100-001/K-0.14/M4C/IV | 28306066 | 100 | MOVIGEAR® MGF..4-../EBW |
BW100-002/K-0.14/M4C/IV | 28306074 | 200 | |
The braking resistor mounting kits will be assembled at the factory after the corresponding configuration.