Assignment of mounting kit for braking resistor with open cable end
The following table shows the assignment of the mounting kits braking resistor with open cable end to the MOVIGEAR performance drive units.
To connect the braking resistor to the device, select the industrial connector "Connector ext. Braking resistor – M12"in position 3 ".
Mounting kit braking resistor | Drive unit | ||
|---|---|---|---|
Type | Part number | Continuous power in W | Type |
BW100-001/ K-0.15/M2C | 18272886 | 100 | MOVIGEAR® MGF..2-.. |
BW100-002/-K-0.15/M2C | 18272908 | 200 | |
BW100-001/K-0.15/M4C | 18272894 | 100 | MOVIGEAR® MGF..4-.. |
BW100-002/K-0.15/M4C | 18272916 | 200 | |
The braking resistor mounting kits will be assembled at the factory after the corresponding configuration.