Error 26 External fault
Error: 26.1 (1A01hex | 6657dec) Description: External fault via digital input/control bit | ||
|---|---|---|
| Response: External fault | |
Cause | Measure | |
An error was triggered via a digital input or a bit of a control word. | – Eliminate the external fault. or – Change the response to an external fault under [Functions] > [Setpoints] > [Basic settings]. | |
Error: 26.2 (1A02hex | 6658dec) Description: Emergency shutdown | ||
|---|---|---|
| Response: Output stage inhibit (critical) | |
Cause | Measure | |
A module bus station requested external emergency shutdown. | Identify the error of the module bus station and eliminate it. | |
Error: 26.4 (1A04hex | 6660dec) Description: Error while monitoring temperature of external braking resistor | ||
|---|---|---|
| Response: Response to external braking resistor error | |
Cause | Measure | |
The connected temperature switch of the external braking resistor has tripped. | – Check the mounting position of the braking resistor. – Clean the braking resistor. – Check the configuration of the braking resistor. – Install a larger braking resistor. – Check the external trip switch settings. – Optimize the travel cycle so that less regenerative energy is created. – Check the settings of the storage unit discharge function in the affected MOVIKIT® software module. – Check plug-in connections. | |
Error: 26.5 (1A05hex | 6661dec) Description: Emergency shutdown –critical fault category 2 | ||
|---|---|---|
| Response: Disconnect storage unit | |
Cause | Measure | |
Another module bus station has requested the external emergency shutdown with a "critical fault category 2". | Check the other module bus station for faults. | |