Error 33 System initialization
Error: 33.1 (2101hex | 8449dec) Description: Error during offset determination of current measurement | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Error detected during current measurement. | Contact SEW-EURODRIVE Service. | |
Error: 33.2 (2102hex | 8450dec) Description: Firmware – checksum error | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
An error was detected when calculating the firmware checksum. | Contact SEW-EURODRIVE Service. | |
Error: 33.6 (2106hex | 8454dec) Description: Faulty FPGA configuration | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
Error in FPGA configuration. | Contact SEW-EURODRIVE Service. | |
Error: 33.7 (2107hex | 8455dec) Description: Function block compatibility error | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
Error checking compatibility of function block. | Contact SEW-EURODRIVE Service. | |
Error: 33.8 (2108hex | 8456dec) Description: Software function block not configured correctly | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
A fault was detected in the configuration of the software function block. | Contact SEW-EURODRIVE Service. | |
Error: 33.9 (2109hex | 8457dec) Description: Hardware compatibility error of the power section | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
The firmware is not compatible with the hardware of the power section. | Contact SEW-EURODRIVE Service. | |
Error: 33.10 (210Ahex | 8458dec) Description: Boot timeout | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Timeout during system boot. | Contact SEW-EURODRIVE Service. | |
Error: 33.11 (210Bhex | 8459dec) Description: Hardware compatibility error | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
The firmware is not compatible with the device. | Contact SEW-EURODRIVE Service. | |
Error: 33.14 (210Ehex | 8462dec) Description: EtherCAT® slave controller cannot be accessed | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The EtherCAT® slave controller cannot be accessed. | Contact SEW-EURODRIVE Service. | |
Error: 33.15 (210Fhex | 8463dec) Description: Firmware configuration conflict in the Device Update Manager | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The firmware does not correspond with the expected configuration in the Device Update Manager. | – Acknowledge the fault. Doing so will update the configuration data of the Device Update Manager. – If the fault occurs again after a reset, contact SEW‑EURODRIVE Service. | |
Error: 33.22 (2116hex | 8470dec) Description: Function status too low | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The parameter set to be loaded into the device requires a higher function status. | – Perform a firmware update. – Use a parameter set that matches the device. – Acknowledge the fault with parameter set acceptance. This applies the data and overwrites the parameter set in the device with a lower function status. | |
The parameter set in the replaceable memory module requires a higher function status. | – Perform a firmware update. – Use a memory module with a parameter set that matches the device. – Acknowledge the fault with parameter set acceptance. This applies the data and overwrites the replaceable memory module with a lower function status. | |