MOVI-C® CONTROLLER

MOVI-C® CONTROLLER

MOVI-C® CONTROLLER UHX15A
(in preparation)

Properties:

  • Recommended number of axes: 2 interpolated, 1 other not interpolatedNumber of axes subject to the size of the user program in MOVIRUN® flexible and without specifying the minimum clock cycle time (not strictly limited).
  • Maximum 3 axes can be connected
  • EtherCAT®/SBusPLUS system bus (maximum number of stations: 128)
  • Device connection via EtherNet/IPTM, Modbus TCP, PROFINET IO
  • Safe PD routing – PROFIsafe: maximum 3 axes
  • Ethernet interface for engineering tasks and TCP/IP and UDP via IEC 61131‑3
  • Memory: SD memory card with 512 MB for quick change
  • Web visualization via IEC
  • Large selection of MOVIKIT® software modules for motion control

Further information can be found in the following documents:

  • "MOVI-C® CONTROLLER UHX15A" manual
  • "MOVI-C® – Automation with MOVI-C® CONTROLLER" manual

MOVI-C® CONTROLLER UHX25A

Properties:

  • Recommended number of axes: 2 interpolated, 8 other not interpolatedNumber of axes subject to the size of the user program in MOVIRUN® flexible and without specifying the minimum clock cycle time (not strictly limited).
  • EtherCAT®/SBusPLUS system bus (maximum number of stations: 128)
  • Device connection via EtherNet/IPTM, Modbus TCP, PROFINET IO
  • Safe PD routing – PROFIsafe: maximum 8 axes
  • Ethernet interface for engineering tasks and TCP/IP and UDP via IEC 61131‑3
  • Memory: SD memory card with 512 MB for quick change
  • Web visualization via IEC
  • Large selection of MOVIKIT® software modules for motion control

Further information can be found in the following documents:

  • "MOVI-C® CONTROLLER standard UHX25A" manual
  • "MOVI-C® – Automation with MOVI-C® CONTROLLER" manual

MOVI-C® CONTROLLER UHX45A

Properties:

  • Recommended number of axes: 8 interpolated, 8 other not interpolatedNumber of axes subject to the size of the user program in MOVIRUN® flexible and without specifying the minimum clock cycle time (not strictly limited).
  • System bus EtherCAT®/SBusPLUS (maximum number of stations: 128)
  • Device connection via EtherNet/IPTM, Modbus TCP, PROFINET IO
  • Safe PD routing – PROFIsafe: maximum 8 axes
  • Ethernet interface for engineering tasks and TCP/IP and UDP via IEC 61131‑3
  • Memory: SD memory card with 512 MB for quick change
  • Web visualization via IEC
  • Large selection of MOVIKIT® software modules for motion control

Further information can be found in the following documents:

  • "MOVI‑C® CONTROLLER advanced UHX45A" manual
  • "MOVI-C® – Automation with MOVI-C® CONTROLLER" manual

MOVI-C® CONTROLLER UHX65A

Properties:

  • Recommended number of axes: 16 interpolated, 16 other not interpolatedNumber of axes subject to the size of the user program in MOVIRUN® flexible and without specifying the minimum clock cycle time (not strictly limited).
  • Connected by hypervisor technology, a 2nd Windows 10 IoT operating system (for the 4-core variant) with corresponding Ethernet interface (optional)
  • Ethernet interface for engineering tasks or TCP/IP and UDP via IEC 61131‑3
  • System bus EtherCAT®/SBusPLUS (maximum number of stations: 256)
  • Device connection via EtherNet/IPTM, Modbus TCP, PROFINET IO (optional)
  • Connection as EtherNet/IPTM scanner or PROFINET IO controller (optional)
  • Safe PD routing – PROFIsafe: maximum 24 axes
  • Memory: CFast memory card with 2 GB for quick change
  • Visualization via Windows or web visualization via IEC
  • Large selection of MOVIKIT® software modules for motion control

Further information can be found in the following documents:

  • "MOVI-C® CONTROLLER progressive UHX65A" manual
  • "MOVI-C® – Automation with MOVI-C® CONTROLLER" manual

MOVI-C® CONTROLLER UHX86A

Properties:

  • Recommended number of axes: More than 32 interpolated, more than 32 others not interpolatedNumber of axes subject to the size of the user program in MOVIRUN® flexible and without specifying the minimum clock cycle time (not strictly limited).
  • Second operating system connected by hypervisor technology with 2 corresponding Ethernet interfaces (optional)
  • Ethernet interface for engineering tasks or TCP/IP and UDP via IEC 61131‑3
  • System bus EtherCAT®/SBusPLUS (maximum number of stations: 256)
  • Device connection via EtherNet/IPTM, Modbus TCP, PROFINET IO (optional)
  • Connection as EtherNet/IPTM scanner or PROFINET IO controller (optional)
  • Safe PD routing – PROFIsafe: maximum 24 axes
  • Memory: CFast memory card with 2 GB for quick change
  • Memory for Windows 10 IoT: SSD card with 128/256/480 GB (optional)
  • Visualization via Windows or web visualization via IEC
  • Large selection of MOVIKIT® software modules for motion control
  • Integrated Safety over EtherCAT® controller S05A (optional)

Further information can be found in the following documents:

  • "MOVI-C® CONTROLLER UHX86A" manual (in preparation)
  • "MOVI-C® – Automation with MOVI-C® CONTROLLER" manual