1-encoder concept – FS motor encoder

The motion variables required by the system are derived from a single motor encoder certified to a recognized FS standard for this purpose.

INFORMATION

Only safe motor encoders with sin/cos or HTL interface are supported. The safe motor encoder must be connected to encoder interface X15 of the device. Alternatively, safety encoders with MOVILINK® DDI can be used and connected to X16 on the device.
Relative position and speed from FS motor encoder

The safe motor encoder provides an incremental signal from which the speed, direction of rotation, relative position, and acceleration can be derived. The SS1, SS2, SOS, SLS, SSM, SSR, SDI and SLI safety sub-functions are supported. If the EI7C FS is used as a safe motor encoder, the SS1, SLS, SSM, SSR and SDI safety sub-functions are supported.

Absolute position and speed from FS motor encoder

In addition to the relative position described above, MOVISAFE® CSA31A can be used to monitor the absolute position with additional referencing at a known, defined position from the time of referencing. The HIPERFACE® encoders must be parameterized to "Only incremental tracks" in the encoder evaluation in the HIPERFACE® evaluation parameter.

For safety encoders with MOVILINK® DDI AK0Z/AK8Z, only the relative position information is safety-rated. The absolute position information must be considered as non-safe.

If the encoder is used alone without a second encoder channel, only the incremental tracks may be used for the process formation. An absolute position can be generated by a safe reference travel (each time the device is switched on).

INFORMATION

The safety option must be re-referenced in the following cases:
  • after switching on the voltage supply
  • after deactivating the standby function
  • in the event of any errors that reset the "Referenced" status

Referencing defines the reference point for the absolute position and is therefore part of the safety chain. The components involved in referencing, such as reference switches, must comply with the safety level (PLr or SIL) required for the safety sub-function (SLP, SCA).