Cable assignment
The cable is available in the following lengths for fixed installation:
Cable length | Part number | Axis modules |
|---|---|---|
0.2 m | 18166970 | – |
0.23 m | 18166989 | MDA90A-0020 – 0120-.. MDD9.A-0020 – 0040-.. |
0.26 m | 18166997 | MDA90A-0160 – 0240-.. MDD9.A-0020 – 0080-.. |
0.29 m | 18167004 | MDP90A-0100-...-C00 MDA90A-0320 – 0480-.. |
0.35 m | 18167012 | MDP90A-0500 – 0750-.. MDA90A-0640 – 1000-.. |
0.44 m | 18167020 | MDA90A-1400 – 1800-.. |
0.59 m | 28124251 | with devices not directly next to each other |
0.75 m | 28118618 | with devices not directly next to each other |
1.6 m | 18174205 | with devices not directly next to each other |
2.6 m | 28123549 | with devices not directly next to each other |