Output OK
The status of the 24 V output voltage can be queried via the "Output OK" signal. "Output OK" supplies 24 V if the 24 V output voltage is within a permitted tolerance window. If the output voltage is too low (e.g. due to overload) or too high (e.g. due to regenerative power supply from small drives), "Output OK" changes to 0 V.
Definition of tolerance window:
- Overvoltage: from 30.4 V upwards (Output OK = 0 V)
- Reset of overvoltage from 29 V downwards (Output OK = 24 V)
- Undervoltage from 21.9 V downwards (Output OK = 0 V)
- Reset of undervoltage from 22 V upwards (Output OK = 24 V)
INFORMATION
