Dimension drawings and dimensions

Line choke | Main dimensions in mm | Mounting dimensions in mm | Connection PE | |||||
|---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | d | ||
ND0300-503 | 121 | 86 | 145 | 86 | 105 | 70 | 4.8 | M5 |
ND0420-503 | 121 | 86 | 150 | 90 | 105 | 70 | 4.8 | M5 |

Line choke | Main dimensions in mm | Mounting dimensions in mm | Connection PE | |||||
|---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | d | ||
ND0910-503 | 156 | 96 | 220 | 120 | 135 | 80 | 5.8 | M8 |
ND1800-503 | 187 | 121 | 260 | 153 | 166 | 93 | 6.2 | M10 |

Line choke | Main dimensions in mm | Mounting dimensions in mm | PE | ||||
|---|---|---|---|---|---|---|---|
A | B | C | a | b | d | ||
ND0950-503 | 265 | 150 | 325 | 215 | 114 | 11 | M8 |
ND1400-503 | 300 | 170 | 370 | 240 | 133 | 11 | M8 |
