Error 28 FCB drive functions

Error: 28.10 (1C0Ahex | 7178dec)

Description: FCB 25 – Unbalanced motor phases

 

Response: Output stage inhibit

Cause

Measure

Significantly different values determined in the three phases while measuring stator resistances.

– Check whether the motor is connected correctly.

– Check all contact points on the motor and inverter.

– Check the motor and motor cable for damage.

Error: 28.11 (1C0Bhex | 7179dec)

Description: FCB 25 – High impedance motor phase

 

Response: Output stage inhibit

Cause

Measure

At least one motor phase could not be measured during motor parameter measurement.

– Check whether the motor is connected correctly.

– Check all contact points on the motor and inverter.

– Check the motor and motor cable for damage.

Error: 28.12 (1C0Chex | 7180dec)

Description: FCB 25 – Stator resistance measurement timeout

 

Response: Output stage inhibit

Cause

Measure

Motor parameter measurement activated while motor is turning.

– Stop motor.

– Start motor parameter measurement when the motor is at standstill.

Error: 28.13 (1C0Dhex | 7181dec)

Description: FCB 25 – Characteristic curve identification not possible

 

Response: Output stage inhibit

Cause

Measure

The characteristic curve cannot be clearly identified by the motor parameter measurement.

Contact SEW-EURODRIVE Service.

Error: 28.15 (1C0Fhex | 7183dec)

Description: FCB 25 – Timeout

 

Response: Output stage inhibit

Cause

Measure

Measuring of rotor resistance, leakage inductance, and stator inductance not completed.

Contact SEW-EURODRIVE Service.

Error: 28.23 (1C17hex | 7191dec)

Description: Minimum speed too high

 

Response: Output stage inhibit

Cause

Measure

Minimum speed greater than application limit of the speed.

– Reduce the minimum speed.

or

– Increase the application limit.

Error: 28.24 (1C18hex | 7192dec)

Description: FCB 05 – Limits of skip range outside setpoint limits

 

Response: Output stage inhibit

Cause

Measure

The speed range of the active speed resonance skip function is larger than the permitted setpoint range. Both the minimum speed and the application limit are within the skip range. As such, each setpoint falls within the skip range.

– Adjust the range of the speed resonance skip function.

– Adjust the minimum speed.

– Adjust the application limit.