Fault 33 System initialization
Error: 33.2 (2102hex | 8450dec) Description: Firmware – checksum error | ||
|---|---|---|
| Response: Warning System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Error calculating firmware checksum. | Contact SEW-EURODRIVE Service. | |
Error: 33.8 (2108hex | 8456dec) Description: Software function block not configured correctly | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Error detected in the configuration of the software function block. | Contact SEW-EURODRIVE Service. | |
Error: 33.10 (210Ahex | 8458dec) Description: Boot timeout | ||
|---|---|---|
| Response: Warning System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Timeout during system boot. | Contact SEW-EURODRIVE Service. | |
Error: 33.11 (210Bhex | 8459dec) Description: Hardware compatibility error | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The firmware is not compatible with the device. | Contact SEW-EURODRIVE Service. | |
Error: 33.15 (210Fhex | 8463dec) Description: Firmware configuration conflict in the Device Update Manager | ||
|---|---|---|
| Response: Warning System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The firmware does not correspond with the expected configuration in the Device Update Manager. | – Acknowledge the fault. Doing so will update the configuration data of the Device Update Manager. – If the error occurs again after a reset, contact SEW‑EURODRIVE Service. | |
Error: 33.18 (2112hex | 8466dec) Description: Incompatible fieldbus configuration | ||
|---|---|---|
| Response: Warning System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The fieldbus used is not compatible with the basic unit. | – For devices with a pluggable fieldbus card, replace the card. – If the error occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 33.19 (2113hex | 8467dec) Description: Timeout CBus auto addressing | ||
|---|---|---|
| Response: Process data lock gateway station | |
Cause | Measure | |
At device startup, auto-addressing was not completed properly within the timeout time. No address was assigned. | – Check the connection between the communication module and the gateway. – Check the function of the communication module and the gateway. | |
Error: 33.20 (2114hex | 8468dec) Description: Number of CBus stations too large | ||
|---|---|---|
| Response: DC 24 V switch off gateway station | |
Cause | Measure | |
More than 8 CBus stations detected by auto addressing at device startup. | Reduce the number of CBus stations. | |
Error: 33.21 (2115hex | 8469dec) Description: Station configuration changed | ||
|---|---|---|
| Response: Process data lock gateway station with self-reset | |
Cause | Measure | |
The number of lower-level members does not match the number of configured members. | Remove or add members. | |