Mounting the COG11A door mounting frame

Proceed as follows:

  1. Fasten the drilling template to the mounting surface [1].
  2. Center punch the 5 mm bores [4] for the screws [3] and the 40 mm bore [2] for the D‑sub connector using the drilling template.
  3. Remove the drilling template.
  4. Drill the bores.
  5. Clean the mounting surface [1].
  6. Place the door mounting frame [5] from outside onto the mounting surface [1].
  7. Fix the door mounting frame in place using the screws [3] supplied (max. 2.5 Nm).
  8. If you are using a UKS52A cable, insert the port saver from behind through the 40 mm bore [2] and tighten the screws evenly.
  9. Insert the D-sub connection cable from behind through the 40 mm bore [2] and tighten the screws evenly.
  10. Connect the connection cable to the inverter and tighten the screws evenly.
  11. Open the cover.
  12. Insert the keypad and perform a functional check.
  13. Close the cover and tighten the cover screw (1.2 – 1.4 Nm).