Overview of variants
The following table lists the available inverters.
Type designation | Line voltage in V | Output current in A | PASM at 400 V in kW |
|---|---|---|---|
MCB91A-0025-5D3-2.. | 3 × AC 200 – 500 | 2.5 | 0.75 |
MCB91A-0040-5D3-2.. | 3 × AC 200 – 500 | 4 | 1.5 |
MCB91A-0034-2D1-2.. | 1 × AC 200 – 240 | 3.4 | 0.55 |
MCB91A-0042-2D1-2.. | 1 × AC 200 – 240 | 4.2 | 0.75 |