IEC电机适配器X3F100 ~ 270

 

i = 20 ... 56*

i = 22.4 ... 63**

i = 25 ... 71***

 

 

i = 63 ... 90*

i = 71 ... 100**

i = 80 ... 112***

 

 

kg

X3F..

IEC

Ø IEC

Ø B5

C5

Ø D7

Ø E5

F5

L11

S5

T5

U5

Ø D1

LMA

Z12

Ø D1

LMA

Z12

X100**

132

300

230H7

16

38H7

265

5

80

M12 (4x)

41.3

10JS9

32

351

30.5

32

351

30.5

40

160

350

250H7

16

42H7

300

6

110

M16 (4x)

45.3

12JS9

32

379

66

32

379

66

45

180

350

250H7

16

48H7

300

6

110

M16 (4x)

51.8

14JS9

32

379

47.5

32

379

47.5

45

200

400

300H7

20

55H7

350

7

110

M16 (4x)

59.3

16JS9

32

391

58

32

391

58

50

225

450

350H7

20

60H7

400

7

140

M16 (8x)

64.4

18JS9

32

421

72

32

421

72

55

X110***

132

300

230H7

16

38H7

265

5

80

M12 (4x)

41.3

10JS9

32

351

30.5

32

351

30.5

40

160

350

250H7

16

42H7

300

6

110

M16 (4x)

45.3

12JS9

32

379

66

32

379

66

45

180

350

250H7

16

48H7

300

6

110

M16 (4x)

51.8

14JS9

32

379

47.5

32

379

47.5

45

200

400

300H7

20

55H7

350

7

110

M16 (4x)

59.3

16JS9

32

391

58

32

391

58

50

225

450

350H7

20

60H7

400

7

140

M16 (8x)

64.4

18JS9

32

421

72

32

421

72

55

X120*

132

300

230H7

16

38H7

265

5

80

M12 (4x)

41.3

10JS9

38

363

36

38

363

36

50

160

350

250H7

16

42H7

300

6

110

M16 (4x)

45.3

12JS9

38

391

64

38

391

64

50

180

350

250H7

16

48H7

300

6

110

M16 (4x)

51.8

14JS9

38

391

48

38

391

48

50

200

400

300H7

20

55H7

350

7

110

M16 (4x)

59.3

16JS9

38

403

56

38

403

56

60

225

450

350H7

20

60H7

400

7

140

M16 (8x)

64.4

18JS9

38

433

70

38

433

70

65

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

38

463

49

38

463

49

90

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

38

463

50

38

463

50

90

X130***

132

300

230H7

16

38H7

265

5

80

M12 (4x)

41.3

10JS9

38

363

36

38

363

36

50

160

350

250H7

16

42H7

300

6

110

M16 (4x)

45.3

12JS9

38

391

64

38

391

64

50

180

350

250H7

16

48H7

300

6

110

M16 (4x)

51.8

14JS9

38

391

48

38

391

48

50

200

400

300H7

20

55H7

350

7

110

M16 (4x)

59.3

16JS9

38

403

56

38

403

56

60

225

450

350H7

20

60H7

400

7

140

M16 (8x)

64.4

18JS9

38

433

70

38

433

70

65

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

38

463

49

38

463

49

90

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

38

463

50

38

463

50

90

X140*

160

350

250H7

16

42H7

300

6

110

M16 (4x)

45.3

12JS9

45

448.5

62

45

448.5

62

70

180

350

250H7

16

48H7

300

6

110

M16 (4x)

51.8

14JS9

45

448.5

48

45

448.5

48

70

200

400

300H7

20

55H7

350

7

110

M16 (4x)

59.3

16JS9

45

460.5

59

45

460.5

59

80

225

450

350H7

20

60H7

400

7

140

M16 (8x)

64.4

18JS9

45

490.5

42.5

45

490.5

42.5

95

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

45

520.5

73

45

520.5

73

110

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

45

520.5

64

45

520.5

64

110

X150***

160

350

250H7

16

42H7

300

6

110

M16 (4x)

45.3

12JS9

45

448.5

62

45

448.5

62

70

180

350

250H7

16

48H7

300

6

110

M16 (4x)

51.8

14JS9

45

448.5

48

45

448.5

48

70

200

400

300H7

20

55H7

350

7

110

M16 (4x)

59.3

16JS9

45

460.5

59

45

460.5

59

80

225

450

350H7

20

60H7

400

7

140

M16 (8x)

64.4

18JS9

45

490.5

42.5

45

490.5

42.5

95

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

45

520.5

73

45

520.5

73

110

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

45

520.5

64

45

520.5

64

110

X160*

160

350

250H7

22

42H7

300

5

110

M16 (4x)

45.3

12JS9

–

–

–

50

483.5

51.5

105

180

350

250H7

22

48H7

300

5

110

M16 (4x)

51.8

14JS9

–

–

–

50

483.5

48.5

105

200

400

300H7

20

55H7

350

6

110

M16 (4x)

59.3

16JS9

60

510.5

37

50

510.5

61

120

225

450

350H7

20

60H7

400

6

140

M16 (8x)

64.4

18JS9

60

540.5

42

50

540.5

53

130

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

60

550.5

46

50

550.5

63

140

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

60

550.5

46

50

550.5

63

140

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

60

589.5

67

60

589.5

69

165

X170***

160

350

250H7

22

42H7

300

5

110

M16 (4x)

45.3

12JS9

–

–

–

50

483.5

51.5

105

180

350

250H7

22

48H7

300

5

110

M16 (4x)

51.8

14JS9

–

–

–

50

483.5

48.5

105

200

400

300H7

20

55H7

350

6

110

M16 (4x)

59.3

16JS9

60

510.5

37

50

510.5

61

120

225

450

350H7

20

60H7

400

6

140

M16 (8x)

64.4

18JS9

60

540.5

42

50

540.5

53

130

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

60

550.5

46

50

550.5

63

140

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

60

550.5

46

50

550.5

63

140

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

60

589.5

67

60

589.5

69

165

X180*

200

400

300H7

20

55H7

350

6

110

M16 (4x)

59.3

16JS9

70

543

37

55

543

68

125

225

450

350H7

20

60H7

400

6

140

M16 (8x)

64.4

18JS9

70

572.5

37

55

573

67

130

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

70

582.5

52

55

583

62

145

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

70

582.5

52

55

583

62

145

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

70

621.5

66

70

621.5

66

175

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

70

657.5

77

70

657.5

87

215

X190**

200

400

300H7

20

55H7

350

6

110

M16 (4x)

59.3

16JS9

70

543

37

55

542.5

68

125

225

450

350H7

20

60H7

400

6

140

M16 (8x)

64.4

18JS9

70

572.5

37

55

572.5

67

130

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

70

582.5

52

55

582.5

62

145

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

70

582.5

52

55

582.5

62

145

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

70

621.5

66

70

621.5

66

175

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

70

657.5

77

70

657.5

87

215

X200*

225

450

350H7

20

60H7

400

6

140

M16 (8x)

64.4

18JS9

75

591.5

56

60

591.5

71

160

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

75

601.5

52

60

601.5

52

175

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

75

601.5

52

60

601.5

57

175

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

75

640.5

61

60

640.5

61

200

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

75

676.5

62

60

676.5

62

245

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

75

716.5

87

60

716.5

112

270

X210**

225

450

350H7

20

60H7

400

6

140

M16 (8x)

64.4

18JS9

75

591.5

56

60

591.5

71

160

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

75

601.5

52

60

601.5

52

175

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

75

601.5

52

60

601.5

57

175

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

75

640.5

61

60

640.5

61

200

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

75

676.5

62

60

676.5

62

245

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

75

716.5

87

60

716.5

112

270

X220*

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

80

636

29

70

636

54

180

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

80

636

24

70

636

59

190

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

80

675

48

70

675

63

210

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

80

711

59

70

711

79

250

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

80

751

89

70

751

94

275

X230**

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

80

636

29

70

636

54

180

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

80

636

24

70

636

59

190

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

80

675

48

70

675

63

210

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

80

711

59

70

711

79

250

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

80

751

89

70

751

94

275

X240*

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

90

680.5

4

75

680.5

49

200

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

90

680.5

4

75

680.5

54

200

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

90

719.5

53

75

719.5

58

230

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

90

755.5

44

75

755.5

74

270

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

90

795.5

89

75

795.5

84

295

X250**

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

90

681

4

75

681

49

200

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

90

681

4

75

681

54

200

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

90

720

53

75

720

58

230

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

90

756

44

75

756

74

270

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

90

796

89

75

796

84

295

 

i = 20 ... 50*

i = 22.4 ... 56**

i = 56 ... 90*

i = 63 ... 100**

kg

X3F..

IEC

Ø IEC

Ø B5

C5

Ø D7

Ø E5

F5

L11

S5

T5

U5

Ø D1

LMA

Z12

Ø D1

LMA

Z12

X260*

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

100

785.5

33

80

785.5

73

260

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

100

821.5

39

80

821.5

59

300

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

100

861.5

56

80

861.5

109

325

X270**

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

100

785.5

33

80

785.5

73

260

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

100

821.5

39

80

821.5

59

300

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

100

861.5

56

80

861.5

109

325