IEC适配器X2F100 ~ 250

i = 6.3 ... 11.2*

i = 7.1 ... 12.5**

i = 8 ... 14***

i = 12.5 ... 18*

i = 14 ... 20**

i = 16 ... 22.4***

kg

X2F..

IEC

Ø IEC

Ø B5

C5

Ø D7

Ø E5

F5

L11

S5

T5

U5

Ø D1

LMA

Z12

Ø D1

LMA

Z12

X100**

160

350

250H7

16

42H7

300

6

110

M16 (4x)

45.3

12JS9

–

–

–

32

379

66

45

180

350

250H7

16

48H7

300

6

110

M16 (4x)

51.8

14JS9

–

–

–

32

379

47.5

45

200

400

300H7

20

55H7

350

7

110

M16 (4x)

59.3

16JS9

42

391

53

32

391

58

50

225

450

350H7

20

60H7

400

7

140

M16 (8x)

64.4

18JS9

42

421

72

32

421

72

55

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

42

451

64

32

451

77

75

X110***

160

350

250H7

16

42H7

300

6

110

M16 (4x)

45.3

12JS9

–

–

–

32

379

66

45

180

350

250H7

16

48H7

300

6

110

M16 (4x)

51.8

14JS9

–

–

–

32

379

47.5

45

200

400

300H7

20

55H7

350

7

110

M16 (4x)

59.3

16JS9

42

391

53

32

391

58

50

225

450

350H7

20

60H7

400

7

140

M16 (8x)

64.4

18JS9

42

421

72

32

421

72

55

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

42

451

64

32

451

77

75

X120*

200

400

300H7

20

55H7

350

7

110

M16 (4x)

59.3

16JS9

55

403

13

42

403

54

60

225

450

350H7

20

60H7

400

7

140

M16 (8x)

64.4

18JS9

55

433

17

42

433

17

75

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

55

463

44.5

42

463

37.5

90

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

55

463

47

42

463

47

90

X130***

200

400

300H7

20

55H7

350

7

110

M16 (4x)

59.3

16JS9

55

403

13

42

403

54

60

225

450

350H7

20

60H7

400

7

140

M16 (8x)

64.4

18JS9

55

433

17

42

433

17

75

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

55

463

44.5

42

463

37.5

90

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

55

463

47

42

463

47

90

X140*

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

70

520.5

53.5

55

520.5

60.5

110

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

70

520.5

48.5

55

520.5

62.5

110

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

70

520.5

31

55

520.5

31

135

X150***

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

70

520.5

53.5

55

520.5

60.5

110

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

70

520.5

48.5

55

520.5

62.5

110

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

70

520.5

31

55

520.5

31

135

X160*

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

–

–

–

70

550.5

42

135

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

–

–

–

70

550.5

50

135

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

80

589.5

47.5

70

589.5

62

165

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

80

625.5

46

70

625.5

72

210

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

80

665.5

88

–

–

–

235

X170***

250

550

450H7

25

65H7

500

7

140

M16 (8x)

69.4

18JS9

–

–

–

70

550.5

42

135

280

550

450H7

25

75H7

500

7

140

M16 (8x)

79.9

20JS9

–

–

–

70

550.5

50

135

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

80

589.5

47.5

70

589.5

62

165

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

80

625.5

46

70

625.5

72

210

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

80

665.5

88

–

–

–

235

X180*

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

90

621.5

39

75

621.5

62

170

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

90

657.5

38

75

657.5

73

215

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

90

697.5

83

75

697.5

88

240

X190**

315S–L

660

550H7

25

80H7

600

7

170

M20 (8x)

85.4

22JS9

90

621.5

39

75

621.5

62

170

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

90

657.5

38

75

657.5

73

215

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

90

697.5

83

75

697.5

88

240

X200*

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

100

676.5

18

90

676.5

33

240

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

100

716.5

56

90

716.5

78

240

X210**

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

100

676.5

18

90

676.5

33

240

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

100

716.5

56

90

716.5

78

240

X220*

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

110

711

18

100

711

18

245

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

110

751

56

100

751

56

275

X230**

315

800

680H7

25

85H7

740

7

170

M20 (8x)

90.4

22JS9

110

711

18

100

711

18

245

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

110

751

56

100

751

56

275

X240*

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

110

795.5

38

110

795.5

56

295

X250**

355

800

680H7

25

100H7

740

7

210

M20 (8x)

106.4

28JS9

110

795.5

38

110

795.5

56

295