X..e功率范围

下表提供了X..e功率范围的概述。

规格

额定扭矩等级
kNm

额定速比范围

X.F..

X.K..

X.T.

X100e

7.2

7.1 – 100

7.1 – 80

14 – 80

X110e

9

8 – 112

8 – 90

16 – 90

X120e

13.6

6.3 – 355

12.5 – 355

X130e

17

8 – 450

16 – 450

X140e

23.4

6.3 – 355

12.5 – 355

X150e

29.2

8 – 450

16 – 450

X160e

38

6.3 – 355

12.5 – 355

X170e

47.5

8 – 450

16 – 450

X180e

61

6.3 – 355

12.5 – 355

X190e

69

7.1 – 400

14 – 400

X200e

83

6.3 – 355

12.5 – 355

X210e

96

7.1 – 400

14 – 400

X220e

117

6.3 – 355

12.5 – 355

X230e

134

7.1 – 400

14 – 400

X240e

165

6.3 – 355

12.5 – 355

X250e

185

7.1 – 400

14 – 400

X260e

217

6.3 – 355

12.5 – 355

-

X270e

252

7.1 – 400

14.0 – 400

-

X280e

285

8.0 – 450

16.0 – 450

-

X290e

325

6.3 – 355

12.5 – 355

-

X300e

370

7.1 – 400

14.0 – 400

-

X310e

450

6.3 – 355

12.5 – 355

-

X320e

500

7.1 – 400

14.0 – 400

-

使用GearOil可提高扭矩,详细信息参见章节GearOil by SEW-EURODRIVE – 用于减速机的润滑剂。