Calculating the basic data
Calculating the constant torque – MK2 Note: If PK1 is unknown → PK1 = PM
| ||
|---|---|---|
| ||
MK2 | Nm | Operating torque on LSS |
PK1 | kW | Operating power at HSS |
n2 | min-1 | Output speed (LSS) |
PM | kW | Nominal motor power |
η |
| η = f (i; gear unit type) The efficiency of the gear unit is mainly determined by the gearing friction, bearing friction, and churning losses. For the calculation, the following guide values apply for splash and pressure lubrication: X2F.. = 0.976 X3F.. = 0.964 X4F.. = 0.953 X2K.. = 0.978 X3K.. = 0.970 X4K.. = 0.957 |
Equivalent torque with load spectrum and constant speed n2 for bearing service life calculation
| ||
|---|---|---|
| ||
MK2 | Nm | Operating torque on LSS |
|
| The following figure shows a load example: = time share of the load I, II,...n = load cases
Gearing, shaft, and key safety factors must be checked with the greatest torque of the load collective. If single load situations exceed the nominal torque of the gear unit, contact SEW‑EURODRIVE. |
Calculating the gear unit ratio – i
| ||
|---|---|---|
| ||
i |
| Gear unit ratio |
n1 | min-1 | Input speed (HSS) |
n2 | min-1 | Output speed (LSS) |




