Horizontal housing X220 – 320 /HH

VH | VH1 | VH2 | VH3 | VH4 | VH5 | VH6 | VH7 | VH10 | VH11 | VH12 | VH13 | VH14 | VH15 | VH16 | VH17 | VH18 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X220 | 440 | 910 | 250 | 440 | - | 1057 | 362.5 | 531 | 305 | 300 | 274 | 245 | 440 | - | 980 | 300 | 245 |
X230 | 440 | 950 | 250 | 440 | - | 1097 | 362.5 | 571 | 305 | 300 | 274 | 245 | 440 | - | 1080 | 300 | - |
X240 | 510 | 990 | 250 | 510 | - | 1155 | 380 | 625 | 300 | 300 | 280 | 314 | 510 | - | 1097 | 320 | - |
X250 | 510 | 1010 | 250 | 510 | - | 1178 | 380 | 648 | 300 | 300 | 280 | 314 | 510 | - | 1120 | 320 | - |
X260 | 590 | 1110 | 300 | 350 | 475 | 1285 | 430 | 683 | 355 | 355 | 355 | 340 | 590 | 422 | 1142 | 318 | 340 |
X270 | 590 | 1110 | 300 | 350 | 475 | 1320 | 430 | 718 | 355 | 355 | 355 | 340 | 590 | 457 | 1177 | 283 | 340 |
X280 | 590 | 1190 | 360 | 380 | 540 | 1372 | 485 | 569 | 355 | 355 | 355 | 340 | 590 | 435 | 1235 | 365 | 340 |
X290 | 655 | 1280 | 330 | 355 | 539 | 1486 | 497.5 | 558 | 382.5 | 415 | 415 | 360 | 655 | 495 | 1325 | 345 | 360 |
X300 | 655 | 1280 | 330 | 355 | 539 | 1515 | 497.5 | 587 | 382.5 | 415 | 415 | 360 | 655 | 525 | 1355 | 315 | 360 |
X310 | 720 | 1435 | 385 | 455 | 598 | 1647 | 547.5 | 621 | 430 | 430 | 430 | 400 | 720 | 400 | 1470 | 390 | 550 |
X320 | 720 | 1435 | 385 | 455 | 598 | 1681 | 547.5 | 655 | 430 | 430 | 430 | 400 | 720 | 400 | 1504 | 356 | 584 |
VH19 | VH20 | VH21 | Ø SH (6x) | SH1 | Ø SH3 | SH5 (2x) | SH6 (2x) | SH7 | SH8 (2x) | BHH | |
|---|---|---|---|---|---|---|---|---|---|---|---|
X220 | 269 | 316 | 636 | 48 | M42 | 48 (1x) | M16 | M42 | M24 (4x) | M16 | 488 |
X230 | 269 | 316 | 676 | 48 | M42 | 48 (1x) | M16 | M42 | M24 (4x) | M16 | 488 |
X240 | 277 | 350 | 715 | 56 | M48 | 56 (1x) | M16 | M48 | M30 (4x) | M16 | 568 |
X250 | 277 | 350 | 738 | 56 | M48 | 56 (1x) | M16 | M48 | M30 (4x) | M16 | 568 |
X260 | 334 | 420 | 764 | 56 | M48 | 56 (2x) | M20 | M48 | M30 (6x) | M20 | 632 |
X270 | 334 | 420 | 799 | 56 | M48 | 56 (2x) | M20 | M48 | M30 (6x) | M20 | 632 |
X280 | 377 | 420 | 851 | 56 | M48 | 56 (2x) | M20 | M48 | M30 (6x) | M20 | 632 |
X290 | 385 | 471 | 888 | 65 | M48 | 65 (2x) | M24 | M48 | M36 (6x) | M24 | 700 |
X300 | 385 | 471 | 917 | 65 | M48 | 65 (2x) | M24 | M48 | M36 (6x) | M24 | 700 |
X310 | 420 | 559 | 975 | 65 | M48 | 65 (2x) | M24 | M48 | M36 (6x) | M24 | 756 |
X320 | 420 | 559 | 1009 | 65 | M48 | 65 (2x) | M24 | M48 | M36 (6x) | M24 | 756 |
