Technical data and application conditions
- Bevel-helical gear unit, foot-mounted (mounting position M1), hollow shaft with key
- Output speed n2 = 35 min-1
- Input speed motor n1 = 1470 min-1
- Operating power on the output shaft LSS PK2 = 135 kW
- Peak operating torque on the output shaft LSS MK2 max = 55 kNm
- Operating time: 16 hours per day
- The gear unit is started up once per hour (frequency of maximum output speed)
- Estimated service life of 15 years
- The gear unit is to be operated outdoors under very dusty conditions and an ambient temperature range of 0 °C – 40 °C.
- Installation altitude H = 1200 m
- Customer requirements: Service factor ≥1.4
Additional information
- Step 1: Filling out the drive selection sheet
- Step 2: Calculating the basic data
- Step 3: Selecting the application factors
- Step 4: Calculating the required nominal gear unit torque
- Step 5: Selecting the gear unit size
- Step 6: Selecting the nominal motor power
- Step 7: Checking the peak load conditions
- Step 8: Checking the thermal rating
- Step 9: Checking the external additional forces
- Step 10: Selecting the optional equipment
- Step 11: Summary of all the technical information






