ROTEX® coupling

Mounting the coupling
  1. NOTICE! Improper assembly may damage the hubs [1][2]. Possible damage to property. Heat the hub to about 80 °C to facilitate mounting. Mount the hubs [1][2] onto the input and output shafts [3][4].
  2. Insert the spider [5] or DZ elements into the cam section of the input and output hubs [1][2].
  3. NOTICE! Improper mounting can damage the coupling. Possible damage to property. During assembly, it is essential to observe dimension E so that the spider remains axially flexible during operation. The dimension E is listed in the following table. Move the gear unit/motor in axial direction until dimension E is reached. If the gear unit and motor have already been installed permanently, set dimension E by moving the hubs [1][2] axially on the input and output shafts [3][4].
  4. Secure the hubs by tightening the set screws [6].

Coupling
size

Mounting dimensions

Retaining screw

E
mm

s
mm

dH
mm

G

Tightening torque
Nm

14

13

1.5

10

M4

1.5

19

16

2

18

M5

2

24

18

2

27

M5

2

28

20

2.5

30

M8

10

38

24

3

38

M8

10

42

26

3

46

M8

10

48

28

3.5

51

M8

10

55

30

4

60

M10

17

65

35

4.5

68

M10

17

75

40

5

80

M10

17

90

45

5.5

100

M12

40

100

50

6

113

M12

40

110

55

6.5

127

M16

80

125

60

7

147

M16

80

140

65

7.5

165

M20

140

160

75

9

190

M20

140

180

85

10.5

220

M20

140