Technical data
Adhere to the following values in the table. Do not exceed these values. Lower values are permitted. Also observe the information in the order-specific documents.
The cooling water quantity must be dimensioned individually for each cooling cartridge.
Twice the cooling water flow rate is required when using 2 water cooling cartridges.
Size | Max. cooling water | Max. water pressure |
|---|---|---|
X100 – 110 | 11 | 10 |
X120 – 130 | 11 | 10 |
X140 – 150 | 15 | 10 |
X140 – 150 | 15 | 10 |
X140 – 150 | 15 | 10 |
X160 – 170 | 15 | 10 |
X180 – 190 | 28 | 10 |
X200 – 210 | 28 | 10 |
X220 – 230 | 28 | 10 |
X240 – 250 | 28 | 10 |
X260 – 270 | 25 | 10 |
X280 – 300 | 25 | 10 |
X310 – 320 | 25 | 10 |