Mounting flange /F

WARNING

Insufficiently secured gear units can fall down during disassembly and assembly to the customer machine.
Severe or fatal injuries.
- Secure the gear unit during assembly and disassembly. Support the gear unit using appropriate tools.
NOTICE
Improper assembly or disassembly of the mounting flange may result in damage to the gear unit.
Possible damage to property.
- The mounting flange must only be disassembled and assembled under the instruction of the SEW‑EURODRIVE Service.
NOTICE
Improper installation and mounting can damage the gear unit.
Possible damage to the gear unit.
- Gear units with mounting flange must not be additionally secured on the floor with a rigid connection. This is why neither foot mounting of the gear unit is permitted nor using a base frame.
The screws must not be lubricated during assembly.
Clean the screw thread. Coat the first few turns of the thread with a thread-locking compound (e.g. Loctite® 243). Adhere to the following tightening torques when mounting the mounting flange to the operator's machine.
Screw/nut | Tightening torque Strength class 10.9 |
|---|---|
Nm | |
M12 | 135 |
M16 | 330 |
M20 | 645 |
M24 | 1120 |