Size X170 – 320
INFORMATION

- Included in the scope of delivery:
- Retaining screws [3] and end plate [4].
- Not included in the scope of delivery:
- Threaded rod [2], nut [5], retaining screw [6], ejector screw [8].
- Apply some assembly paste, such as NOCO® fluid to the machine shaft [1] in the area of the bushing [11] and the splining.
- Push the gear unit onto the machine shaft. The splining of the hollow shaft must mesh with the splining of the machine shaft.

[1] | Machine shaft |
[11] | Socket |
- Tighten the retaining screws [3] and thread the threaded rod [2] into the machine shaft [1]. Observe the following thread size of the threaded rod [2].

[1] | Machine shaft | [4] | End plate |
[2] | Threaded rod | [7] | Hollow shaft |
[3] | Retaining screws |
Size | Strength class 8.8 |
|---|---|
X..V170 – 230 | M30 |
X..V240 – 300 | M36 |
X..V310 – 320 | M42 |
Observe the following information on the retaining screws [3].
Size | Thread size for | Tightening torque | |
|---|---|---|---|
Assembly/operating state | Disassembly | ||
X..V170 – 190 | M10 x 30 | 78 | Tighten hand-tight |
X..V200 – 230 | M12 x 30 | 135 | Tighten hand-tight |
X..V240 – 300 | M16 x 40 | 330 | Tighten hand-tight |
X..V310 – 320 | M20 x 50 | 645 | Tighten hand-tight |
- Screw the nut [5] onto the threaded rod up to the end plate [4]. Tighten the nut [5] until the shaft shoulders of the machine shaft [1] and the hollow shaft meet.
- Loosen the nut [5]. Remove the threaded rod [2].

[1] | Machine shaft |
[5] | Nut |
[7] | Hollow shaft |

[2] | Threaded rod |
[5] | Nut |
- Secure the machine shaft [1] with the retaining screw [6]. The retaining screw is also to be locked with a suitable threadlocker. Observe the following information on the retaining screw [6].

[1] | Machine shaft |
[6] | Retaining screw |
Size | Retaining screw | Tightening torque in Nm |
|---|---|---|
X..V170 – 230 | M30 | 1590 |
X..V240 – 300 | M36 | 2760 |
X..V310 – 320 | M42 | 4410 |
- Mount the protection cover dust-tight to the gear unit.