Size X100 – 160
INFORMATION

- Included in the scope of delivery:
- 2 × retaining ring [8]/[9] and end plate [4]
- Not included in the scope of delivery:
- Threaded rod [2], nut [5], retaining screw [6], ejector screw [8]
- Apply some assembly paste, such as NOCO-Paste, onto the hollow shaft [7] and onto the shaft end of the machine shaft [1].

[1] | Machine shaft |
[7] | Hollow shaft |
- Attach the inner retaining ring [8] to the hollow shaft [7].
- Secure the end plate [4] with the outer retaining ring [9].
- Thread the threaded rod [2] into the machine shaft [1].

[1] | Machine shaft | [7] | Hollow shaft |
[2] | Threaded rod | [8] | Retaining ring, inner |
[4] | End plate | [9] | Retaining ring, outer |
Observe the following thread sizes of the threaded rods [2].
Size | Strength class 8.8 |
|---|---|
X..A100 | M20 |
X..A110 – 150 | M24 |
X..A160 | M30 |
Observe the following information on the retaining rings [8][9].
Size
| 2 × retaining ring (bore) DIN 472 |
|---|---|
X..A100 | 75 × 2.5 |
X..A110 | 85 × 2.5 |
X..A120 | 95 × 3 |
X..A130 | 105 × 4 |
X..A140 | 115 × 4 |
X..A150 | 125 × 4 |
X..A160 | 135 × 4 |
INFORMATION

Mounting is easier if you first apply assembly paste to the threaded rod and the nut.
- Screw the nut [5] onto the threaded rod up to the end plate [4]. Tighten the nut [5] until the shaft shoulders of the machine shaft [1] and the hollow shaft meet.
- Loosen the nut [5]. Remove the threaded rod [2].

[1] | Machine shaft |
[4] | End plate |
[5] | Nut |

[2] | Threaded rod |
[5] | Nut |
- Secure the machine shaft [1] with the retaining screw [6]. The retaining screw is also to be locked with a suitable threadlocker. Observe the following information on the retaining screw [6].
Size | Retaining screw | Tightening torque in Nm |
|---|---|---|
X..A120 – 150 | M24 | 795 |
X..A160 | M30 | 1590 |

[1] | Machine shaft |
[6] | Retaining screw |
- Mount the protection cover dust-tight to the gear unit.