Technical data
Maximum switching capacity: | ||
|---|---|---|
AMTHs-SW-2 | Voltage | Current |
Terminal 2/4 | ||
AC 230 + 10% cosφ = 1 (0.6) | 10 A | |
DC 230 + 10% | 0.25 A | |
Contact reliability: To ensure greatest possible contact reliability, the manufacturer recommends a minimum load of AC/DC 24 V, 100 mA for silver contacts. | |||
Nominal impulse voltage: Overvoltage category II | 2500 V (via the switching contacts 400 V) | ||
Required fusing: | See maximum switching current | ||
- Permitted ambient temperature: -40 °C to +80 °C
- Permitted storage temperature: min. -50° C, max. +50° C
- Scale value: -40 °C to +100 °C
- Cable bushing: M20 ×1.5 for cable cross sections 6 to 13 mm
- Degree of protection IP65 according to EN 60529
The following figure shows the possible setting range of the thermostat. The pointer is set to 50 °C as an example

