Gear unit with universal housing /HU

- Remove the protection cap [1] to allow the excess old grease to escape.
- Remove the protection cap [2]. Apply moderate pressure to refill the following amount of grease at the grease nipple [3].
Size | Amount of grease in g |
|---|---|
X120 | 50 |
X130 – 140 | 60 |
X150 | 70 |
X160 – 170 | 90 |
X180 – 190 | 110 |
X200 – 210 | 200 |
X220 – 230 | 200 |
X240 – 250 | 300 |
X260 | 300 |
X270 – 280 | 450 |
X290 – 300 | 400 |
X310 – 320 | 550 |
- Place the protection cap [2] on the grease nipple [3].
- Attach the protection cap [1].