Pin assignment
Part number | Function | M23 contact | M12 contact | M12 slot |
|---|---|---|---|---|
18255477 | DI01/DI07/DI10 | 1 | 4 | 1 |
DI02/DO08/DI11 | 2 | 2 | 1 | |
DI03/DO02/DI12 | 3 | 4 | 2 | |
DI04/DO03/DI13 | 4 | 2 | 2 | |
DI05/DI24V/DO10 | 5 | 4 | 3 | |
DI06/DOR-C/DO11 | 6 | 2 | 3 | |
DO00/DOR-NO/DO12 | 7 | 4 | 4 | |
DO01/DOR-NC/DO13 | 8 | 2 | 4 | |
GND | 9 | 3 | 1/2/3/4 | |
GND | 10 | – | – | |
24 V | 11 | 1 | 1/2/3/4 | |
FE | 12 | 5 | 1/2/3/4 | |
13309269 | DI01/DI07/DI10 | 1 | 4 | 1 |
DI02/DO08/DI11 | 2 | 4 | 2 | |
DI03/DO02/DI12 | 3 | 4 | 3 | |
DI04/DO03/DI13 | 4 | 4 | 4 | |
DI05/DI24V/DO10 | 5 | 4 | 5 | |
DI06/DOR-C/DO11 | 6 | 4 | 6 | |
DO00/DOR-NO/DO12 | 7 | 4 | 7 | |
DO01/DOR-NC/DO13 | 8 | 4 | 8 | |
GND | 9 | 3 | 1/2/3/4/5/6/7/8 | |
GND | 10 | – | – | |
24 V | 11 | 1 | 1/2/3/4/5/6/7/8 | |
FE | 12 | 5 | 1/2/3/4/5/6/7/8 |